REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=5 L=70 mm
Manufacturer Part Number 501-5-70
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-1-4REF. 501 DOWEL PIN D=1 L=4 mm14
501-1-5REF. 501 DOWEL PIN D=1 L=5 mm15
501-1-6REF. 501 DOWEL PIN D=1 L=6 mm16
501-1-8REF. 501 DOWEL PIN D=1 L=8 mm18
501-1-10REF. 501 DOWEL PIN D=1 L=10 mm110
501-1-12REF. 501 DOWEL PIN D=1 L=12 mm112
501-1,5-4REF. 501 DOWEL PIN D=1,5 L=4 mm1,54
501-1,5-5REF. 501 DOWEL PIN D=1,5 L=5 mm1,55
501-1,5-6REF. 501 DOWEL PIN D=1,5 L=6 mm1,56
501-1,5-8REF. 501 DOWEL PIN D=1,5 L=8 mm1,58

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map