REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=5 L=60 mm
Manufacturer Part Number 501-5-60
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-5-40REF. 501 DOWEL PIN D=5 L=40 mm540
501-5-45REF. 501 DOWEL PIN D=5 L=45 mm545
501-5-50REF. 501 DOWEL PIN D=5 L=50 mm550
501-5-55REF. 501 DOWEL PIN D=5 L=55 mm555
501-5-60REF. 501 DOWEL PIN D=5 L=60 mm560
501-5-65REF. 501 DOWEL PIN D=5 L=65 mm565
501-5-70REF. 501 DOWEL PIN D=5 L=70 mm570
501-5-80REF. 501 DOWEL PIN D=5 L=80 mm580
501-6-10REF. 501 DOWEL PIN D=6 L=10 mm610
501-6-12REF. 501 DOWEL PIN D=6 L=12 mm612

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map