REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=5 L=30 mm
Manufacturer Part Number 501-5-30
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-5-12REF. 501 DOWEL PIN D=5 L=12 mm512
501-5-14REF. 501 DOWEL PIN D=5 L=14 mm514
501-5-16REF. 501 DOWEL PIN D=5 L=16 mm516
501-5-18REF. 501 DOWEL PIN D=5 L=18 mm518
501-5-20REF. 501 DOWEL PIN D=5 L=20 mm520
501-5-24REF. 501 DOWEL PIN D=5 L=24 mm524
501-5-28REF. 501 DOWEL PIN D=5 L=28 mm528
501-5-30REF. 501 DOWEL PIN D=5 L=30 mm530
501-5-32REF. 501 DOWEL PIN D=5 L=32 mm532
501-5-36REF. 501 DOWEL PIN D=5 L=36 mm536

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map