REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=4 L=32 mm
Manufacturer Part Number 501-4-32
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-4-28REF. 501 DOWEL PIN D=4 L=28 mm428
501-4-30REF. 501 DOWEL PIN D=4 L=30 mm430
501-4-32REF. 501 DOWEL PIN D=4 L=32 mm432
501-4-36REF. 501 DOWEL PIN D=4 L=36 mm436
501-4-40REF. 501 DOWEL PIN D=4 L=40 mm440
501-4-45REF. 501 DOWEL PIN D=4 L=45 mm445
501-4-50REF. 501 DOWEL PIN D=4 L=50 mm450
501-4-55REF. 501 DOWEL PIN D=4 L=55 mm455
501-4-60REF. 501 DOWEL PIN D=4 L=60 mm460
501-5-10REF. 501 DOWEL PIN D=5 L=10 mm510

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map