REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=4 L=10 mm
Manufacturer Part Number 501-4-10
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-3-45REF. 501 DOWEL PIN D=3 L=45 mm345
501-3-50REF. 501 DOWEL PIN D=3 L=50 mm350
501-4-8REF. 501 DOWEL PIN D=4 L=8 mm48
501-4-10REF. 501 DOWEL PIN D=4 L=10 mm410
501-4-12REF. 501 DOWEL PIN D=4 L=12 mm412
501-4-14REF. 501 DOWEL PIN D=4 L=14 mm414
501-4-16REF. 501 DOWEL PIN D=4 L=16 mm416
501-4-18REF. 501 DOWEL PIN D=4 L=18 mm418
501-4-20REF. 501 DOWEL PIN D=4 L=20 mm420
501-4-24REF. 501 DOWEL PIN D=4 L=24 mm424

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map