REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=3 L=6 mm
Manufacturer Part Number 501-3-6
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-2,5-14REF. 501 DOWEL PIN D=2,5 L=14 mm2,514
501-2,5-16REF. 501 DOWEL PIN D=2,5 L=16 mm2,516
501-2,5-18REF. 501 DOWEL PIN D=2,5 L=18 mm2,518
501-2,5-20REF. 501 DOWEL PIN D=2,5 L=20 mm2,520
501-2,5-24REF. 501 DOWEL PIN D=2,5 L=24 mm2,524
501-3-5REF. 501 DOWEL PIN D=3 L=5 mm35
501-3-6REF. 501 DOWEL PIN D=3 L=6 mm36
501-3-8REF. 501 DOWEL PIN D=3 L=8 mm38
501-3-10REF. 501 DOWEL PIN D=3 L=10 mm310
501-3-12REF. 501 DOWEL PIN D=3 L=12 mm312

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map