REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=3 L=32 mm
Manufacturer Part Number 501-3-32
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-3-14REF. 501 DOWEL PIN D=3 L=14 mm314
501-3-16REF. 501 DOWEL PIN D=3 L=16 mm316
501-3-18REF. 501 DOWEL PIN D=3 L=18 mm318
501-3-20REF. 501 DOWEL PIN D=3 L=20 mm320
501-3-24REF. 501 DOWEL PIN D=3 L=24 mm324
501-3-28REF. 501 DOWEL PIN D=3 L=28 mm328
501-3-30REF. 501 DOWEL PIN D=3 L=30 mm330
501-3-32REF. 501 DOWEL PIN D=3 L=32 mm332
501-3-36REF. 501 DOWEL PIN D=3 L=36 mm336
501-3-40REF. 501 DOWEL PIN D=3 L=40 mm340

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map