REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=2 L=10 mm
Manufacturer Part Number 501-2-10
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-1,5-10REF. 501 DOWEL PIN D=1,5 L=10 mm1,510
501-1,5-12REF. 501 DOWEL PIN D=1,5 L=12 mm1,512
501-1,5-14REF. 501 DOWEL PIN D=1,5 L=14 mm1,514
501-1,5-16REF. 501 DOWEL PIN D=1,5 L=16 mm1,516
501-2-4REF. 501 DOWEL PIN D=2 L=4 mm24
501-2-5REF. 501 DOWEL PIN D=2 L=5 mm25
501-2-6REF. 501 DOWEL PIN D=2 L=6 mm26
501-2-8REF. 501 DOWEL PIN D=2 L=8 mm28
501-2-10REF. 501 DOWEL PIN D=2 L=10 mm210
501-2-12REF. 501 DOWEL PIN D=2 L=12 mm212

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map