REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=12 L=110 mm
Manufacturer Part Number 501-12-110
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-12-60REF. 501 DOWEL PIN D=12 L=60 mm1260
501-12-65REF. 501 DOWEL PIN D=12 L=65 mm1265
501-12-70REF. 501 DOWEL PIN D=12 L=70 mm1270
501-12-75REF. 501 DOWEL PIN D=12 L=75 mm1275
501-12-80REF. 501 DOWEL PIN D=12 L=80 mm1280
501-12-90REF. 501 DOWEL PIN D=12 L=90 mm1290
501-12-100REF. 501 DOWEL PIN D=12 L=100 mm12100
501-12-110REF. 501 DOWEL PIN D=12 L=110 mm12110
501-12-120REF. 501 DOWEL PIN D=12 L=120 mm12120
501-12-140REF. 501 DOWEL PIN D=12 L=140 mm12140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map