REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=10 L=85 mm
Manufacturer Part Number 501-10-85
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-10-80REF. 501 DOWEL PIN D=10 L=80 mm1080
501-10-85REF. 501 DOWEL PIN D=10 L=85 mm1085
501-10-90REF. 501 DOWEL PIN D=10 L=90 mm1090
501-10-100REF. 501 DOWEL PIN D=10 L=100 mm10100
501-10-110REF. 501 DOWEL PIN D=10 L=110 mm10110
501-10-120REF. 501 DOWEL PIN D=10 L=120 mm10120
501-10-140REF. 501 DOWEL PIN D=10 L=140 mm10140
501-10-150REF. 501 DOWEL PIN D=10 L=150 mm10150
501-10-160REF. 501 DOWEL PIN D=10 L=160 mm10160
501-11-100REF. 501 DOWEL PIN D=11 L=100 mm11100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map