REF. 501 DOWEL PIN

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 501 DOWEL PIN D=10 L=32 mm
Manufacturer Part Number 501-10-32
E-Shop link https://eshop.rabourdin.fr/en/pins/250-goupille-cylindrique.html?search_query=501&results=1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
501-10-32REF. 501 DOWEL PIN D=10 L=32 mm1032
501-10-36REF. 501 DOWEL PIN D=10 L=36 mm1036
501-10-40REF. 501 DOWEL PIN D=10 L=40 mm1040
501-10-45REF. 501 DOWEL PIN D=10 L=45 mm1045
501-10-50REF. 501 DOWEL PIN D=10 L=50 mm1050
501-10-55REF. 501 DOWEL PIN D=10 L=55 mm1055
501-10-60REF. 501 DOWEL PIN D=10 L=60 mm1060
501-10-65REF. 501 DOWEL PIN D=10 L=65 mm1065
501-10-70REF. 501 DOWEL PIN D=10 L=70 mm1070
501-10-75REF. 501 DOWEL PIN D=10 L=75 mm1075

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map