REF. 435 GUIDE PILLAR WITH HEAD 18°

Manufacturer RABOURDIN
Description REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=80 mm
Manufacturer Part Number 435-24-80
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/153-colonne-de-guidage-avec-tete-18.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
435-24-280REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=280 mm24280
435-24-80REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=80 mm2480
435-30-100REF. 435 GUIDE PILLAR WITH HEAD 18° D=30 L=100 mm30100
435-30-120REF. 435 GUIDE PILLAR WITH HEAD 18° D=30 L=120 mm30120
435-30-140REF. 435 GUIDE PILLAR WITH HEAD 18° D=30 L=140 mm30140
435-30-160REF. 435 GUIDE PILLAR WITH HEAD 18° D=30 L=160 mm30160
435-30-180REF. 435 GUIDE PILLAR WITH HEAD 18° D=30 L=180 mm30180
435-30-200REF. 435 GUIDE PILLAR WITH HEAD 18° D=30 L=200 mm30200
435-30-220REF. 435 GUIDE PILLAR WITH HEAD 18° D=30 L=220 mm30220
435-30-240REF. 435 GUIDE PILLAR WITH HEAD 18° D=30 L=240 mm30240

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map