REF. 435 GUIDE PILLAR WITH HEAD 18°

Manufacturer RABOURDIN
Description REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=60 mm
Manufacturer Part Number 435-22-60
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/153-colonne-de-guidage-avec-tete-18.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
435-22-60REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=60 mm2260
435-22-80REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=80 mm2280
435-24-100REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=100 mm24100
435-24-120REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=120 mm24120
435-24-140REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=140 mm24140
435-24-160REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=160 mm24160
435-24-180REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=180 mm24180
435-24-200REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=200 mm24200
435-24-220REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=220 mm24220
435-24-240REF. 435 GUIDE PILLAR WITH HEAD 18° D=24 L=240 mm24240

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map