REF. 435 GUIDE PILLAR WITH HEAD 18°

Manufacturer RABOURDIN
Description REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=140 mm
Manufacturer Part Number 435-22-140
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/153-colonne-de-guidage-avec-tete-18.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
435-20-240REF. 435 GUIDE PILLAR WITH HEAD 18° D=20 L=240 mm20240
435-20-80REF. 435 GUIDE PILLAR WITH HEAD 18° D=20 L=80 mm2080
435-22-100REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=100 mm22100
435-22-120REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=120 mm22120
435-22-140REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=140 mm22140
435-22-160REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=160 mm22160
435-22-180REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=180 mm22180
435-22-200REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=200 mm22200
435-22-220REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=220 mm22220
435-22-240REF. 435 GUIDE PILLAR WITH HEAD 18° D=22 L=240 mm22240

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map