REF. 435 GUIDE PILLAR WITH HEAD 18°

Manufacturer RABOURDIN
Description REF. 435 GUIDE PILLAR WITH HEAD 18° D=20 L=100 mm
Manufacturer Part Number 435-20-100
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/153-colonne-de-guidage-avec-tete-18.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
435-18-220REF. 435 GUIDE PILLAR WITH HEAD 18° D=18 L=220 mm18220
435-18-60REF. 435 GUIDE PILLAR WITH HEAD 18° D=18 L=60 mm1860
435-18-80REF. 435 GUIDE PILLAR WITH HEAD 18° D=18 L=80 mm1880
435-20-100REF. 435 GUIDE PILLAR WITH HEAD 18° D=20 L=100 mm20100
435-20-120REF. 435 GUIDE PILLAR WITH HEAD 18° D=20 L=120 mm20120
435-20-140REF. 435 GUIDE PILLAR WITH HEAD 18° D=20 L=140 mm20140
435-20-160REF. 435 GUIDE PILLAR WITH HEAD 18° D=20 L=160 mm20160
435-20-180REF. 435 GUIDE PILLAR WITH HEAD 18° D=20 L=180 mm20180
435-20-200REF. 435 GUIDE PILLAR WITH HEAD 18° D=20 L=200 mm20200
435-20-220REF. 435 GUIDE PILLAR WITH HEAD 18° D=20 L=220 mm20220

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map