REF. 435 GUIDE PILLAR WITH HEAD 18°

Manufacturer RABOURDIN
Description REF. 435 GUIDE PILLAR WITH HEAD 18° D=16 L=60 mm
Manufacturer Part Number 435-16-60
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/153-colonne-de-guidage-avec-tete-18.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
435-16-180REF. 435 GUIDE PILLAR WITH HEAD 18° D=16 L=180 mm16180
435-16-200REF. 435 GUIDE PILLAR WITH HEAD 18° D=16 L=200 mm16200
435-16-60REF. 435 GUIDE PILLAR WITH HEAD 18° D=16 L=60 mm1660
435-16-80REF. 435 GUIDE PILLAR WITH HEAD 18° D=16 L=80 mm1680
435-18-100REF. 435 GUIDE PILLAR WITH HEAD 18° D=18 L=100 mm18100
435-18-120REF. 435 GUIDE PILLAR WITH HEAD 18° D=18 L=120 mm18120
435-18-140REF. 435 GUIDE PILLAR WITH HEAD 18° D=18 L=140 mm18140
435-18-160REF. 435 GUIDE PILLAR WITH HEAD 18° D=18 L=160 mm18160
435-18-180REF. 435 GUIDE PILLAR WITH HEAD 18° D=18 L=180 mm18180
435-18-200REF. 435 GUIDE PILLAR WITH HEAD 18° D=18 L=200 mm18200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map