REF. 435 GUIDE PILLAR WITH HEAD 18°

Manufacturer RABOURDIN
Description REF. 435 GUIDE PILLAR WITH HEAD 18° D=14 L=80 mm
Manufacturer Part Number 435-14-80
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/153-colonne-de-guidage-avec-tete-18.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
435-14-100REF. 435 GUIDE PILLAR WITH HEAD 18° D=14 L=100 mm14100
435-14-120REF. 435 GUIDE PILLAR WITH HEAD 18° D=14 L=120 mm14120
435-14-140REF. 435 GUIDE PILLAR WITH HEAD 18° D=14 L=140 mm14140
435-14-160REF. 435 GUIDE PILLAR WITH HEAD 18° D=14 L=160 mm14160
435-14-60REF. 435 GUIDE PILLAR WITH HEAD 18° D=14 L=60 mm1460
435-14-80REF. 435 GUIDE PILLAR WITH HEAD 18° D=14 L=80 mm1480
435-16-100REF. 435 GUIDE PILLAR WITH HEAD 18° D=16 L=100 mm16100
435-16-120REF. 435 GUIDE PILLAR WITH HEAD 18° D=16 L=120 mm16120
435-16-140REF. 435 GUIDE PILLAR WITH HEAD 18° D=16 L=140 mm16140
435-16-160REF. 435 GUIDE PILLAR WITH HEAD 18° D=16 L=160 mm16160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map