REF. 435 GUIDE PILLAR WITH HEAD 18°

Manufacturer RABOURDIN
Description REF. 435 GUIDE PILLAR WITH HEAD 18° D=12 L=60 mm
Manufacturer Part Number 435-12-60
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/153-colonne-de-guidage-avec-tete-18.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
435-10-100REF. 435 GUIDE PILLAR WITH HEAD 18° D=10 L=100 mm10100
435-10-120REF. 435 GUIDE PILLAR WITH HEAD 18° D=10 L=120 mm10120
435-10-60REF. 435 GUIDE PILLAR WITH HEAD 18° D=10 L=60 mm1060
435-10-80REF. 435 GUIDE PILLAR WITH HEAD 18° D=10 L=80 mm1080
435-12-100REF. 435 GUIDE PILLAR WITH HEAD 18° D=12 L=100 mm12100
435-12-120REF. 435 GUIDE PILLAR WITH HEAD 18° D=12 L=120 mm12120
435-12-140REF. 435 GUIDE PILLAR WITH HEAD 18° D=12 L=140 mm12140
435-12-160REF. 435 GUIDE PILLAR WITH HEAD 18° D=12 L=160 mm12160
435-12-60REF. 435 GUIDE PILLAR WITH HEAD 18° D=12 L=60 mm1260
435-12-80REF. 435 GUIDE PILLAR WITH HEAD 18° D=12 L=80 mm1280

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map