REF. 434 INCLINED COLUMN HOLDER

Manufacturer RABOURDIN
Description REF. 434 INCLINED COLUMN HOLDER d=48 l=18 mm
Manufacturer Part Number 434-48-18
E-Shop link https://eshop.rabourdin.fr/en/slanted-slide/152-support-pour-colonne-oblique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptiond mml mm
434-30-8REF. 434 INCLINED COLUMN HOLDER d=30 l=8 mm308
434-30-10REF. 434 INCLINED COLUMN HOLDER d=30 l=10 mm3010
434-35-12REF. 434 INCLINED COLUMN HOLDER d=35 l=12 mm3512
434-38-14REF. 434 INCLINED COLUMN HOLDER d=38 l=14 mm3814
434-46-16REF. 434 INCLINED COLUMN HOLDER d=46 l=16 mm4616
434-48-18REF. 434 INCLINED COLUMN HOLDER d=48 l=18 mm4818
434-55-20REF. 434 INCLINED COLUMN HOLDER d=55 l=20 mm5520
434-56-22REF. 434 INCLINED COLUMN HOLDER d=56 l=22 mm5622
434-62-24REF. 434 INCLINED COLUMN HOLDER d=62 l=24 mm6224
434-72-30REF. 434 INCLINED COLUMN HOLDER d=72 l=30 mm7230

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map