REF. 421 SLANTED SLIDE GUIDE

Manufacturer RABOURDIN
Description REF. 421 SLANTED SLIDE GUIDE TYPE=1 w=10°
Manufacturer Part Number 421-1-10
E-Shop link https://eshop.rabourdin.fr/en/slanted-slide/138-guidage-pour-tiroir-oblique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionType N°w °
421-1-5REF. 421 SLANTED SLIDE GUIDE TYPE=1 w=5°15
421-1-10REF. 421 SLANTED SLIDE GUIDE TYPE=1 w=10°110
421-1-15REF. 421 SLANTED SLIDE GUIDE TYPE=1 w=15°115
421-2-5REF. 421 SLANTED SLIDE GUIDE TYPE=2 w=5°25
421-2-10REF. 421 SLANTED SLIDE GUIDE TYPE=2 w=10°210
421-2-15REF. 421 SLANTED SLIDE GUIDE TYPE=2 w=15°215
421-3-5REF. 421 SLANTED SLIDE GUIDE TYPE=3 w=5°35
421-3-10REF. 421 SLANTED SLIDE GUIDE TYPE=3 w=10°310
421-3-15REF. 421 SLANTED SLIDE GUIDE TYPE=3 w=15°315
421-4-5REF. 421 SLANTED SLIDE GUIDE TYPE=4 w=5°45

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map