Worm Gear Reducer Model 418 Rugged Cast Iron Housing

Manufacturer Dalton Gear Co.
Description Worm Gear Reducer Model 418 Rugged Cast Iron Housing
Manufacturer Part Number 418-27
Part Number Page https://catalog.daltongear.com/item/model-418-worm-gear-reducers/rm-gear-reducer-model-418-rugged-cast-iron-housing/pn-2638
Ratio 10:1
Shaft Arrangement and Rotation Type JR
Weight [lbs] 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionRatioInput SpecsOutput SpecsShaft Arrangement and Rotation
418-20Worm Gear Reducer Model 418 Rugged Cast Iron Housing10:1.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hpType BR
418-21Worm Gear Reducer Model 418 Rugged Cast Iron Housing10:1.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hpType CR
418-22Worm Gear Reducer Model 418 Rugged Cast Iron Housing10:1.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hpType DR
418-23Worm Gear Reducer Model 418 Rugged Cast Iron Housing10:1.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hpType ER
418-24Worm Gear Reducer Model 418 Rugged Cast Iron Housing10:1.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hpType FR
418-25Worm Gear Reducer Model 418 Rugged Cast Iron Housing10:1.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hpType GR
418-26Worm Gear Reducer Model 418 Rugged Cast Iron Housing10:1.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hpType HR
418-27Worm Gear Reducer Model 418 Rugged Cast Iron Housing10:1.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hpType JR
418-37Worm Gear Reducer Model 418 Rugged Cast Iron Housing20:1.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hpType AR
418-38Worm Gear Reducer Model 418 Rugged Cast Iron Housing20:1.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hpType BR

Product Description

  • A hardened, ground worm drives the centrifugally cast bronze gear for high efficiency and long life
  • Output torque from 918 to 2.868 inch pounds
  • Weight: 30 pounds
  • All ratings based on Class 1 Service Factor
  • Cast Iron Gear Also Available

Contact the supplier

Dalton Gear Co.

Dalton Gear Co.

Dalton Gear Company is a custom manufacturer of overload safety devices. Our products include torque limiters, couplings, sprockets, gears, overload switches, secondary arms, angular bases, base pads, worm gear reducers, drive tensioners, idler sprockets, gearboxes and speed reducers. Capabilities include gear cutting, CNC machining, sawing, honing, broaching splines and keyways, grinding ID and OD, and assembly.

Google Map