1 |
1 |
418-1 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
5:1 |
.23hp@25rpm|.45hp@50rpm|.84hp@100rpm|2.40hp@350rpm|3.21hp@540rpm|4.55hp@1125rpm|5.49hp@1725rpm |
.18hp|.35hp|.69hp|2.07hp|2.84hp|4.15hp|5.10hp |
Type AR |
2 |
12 |
418-2 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
5:1 |
.23hp@25rpm|.45hp@50rpm|.84hp@100rpm|2.40hp@350rpm|3.21hp@540rpm|4.55hp@1125rpm|5.49hp@1725rpm |
.18hp|.35hp|.69hp|2.07hp|2.84hp|4.15hp|5.10hp |
Type BR |
3 |
21 |
418-3 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
5:1 |
.23hp@25rpm|.45hp@50rpm|.84hp@100rpm|2.40hp@350rpm|3.21hp@540rpm|4.55hp@1125rpm|5.49hp@1725rpm |
.18hp|.35hp|.69hp|2.07hp|2.84hp|4.15hp|5.10hp |
Type CR |
4 |
22 |
418-4 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
5:1 |
.23hp@25rpm|.45hp@50rpm|.84hp@100rpm|2.40hp@350rpm|3.21hp@540rpm|4.55hp@1125rpm|5.49hp@1725rpm |
.18hp|.35hp|.69hp|2.07hp|2.84hp|4.15hp|5.10hp |
Type DR |
5 |
23 |
418-5 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
5:1 |
.23hp@25rpm|.45hp@50rpm|.84hp@100rpm|2.40hp@350rpm|3.21hp@540rpm|4.55hp@1125rpm|5.49hp@1725rpm |
.18hp|.35hp|.69hp|2.07hp|2.84hp|4.15hp|5.10hp |
Type ER |
6 |
24 |
418-6 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
5:1 |
.23hp@25rpm|.45hp@50rpm|.84hp@100rpm|2.40hp@350rpm|3.21hp@540rpm|4.55hp@1125rpm|5.49hp@1725rpm |
.18hp|.35hp|.69hp|2.07hp|2.84hp|4.15hp|5.10hp |
Type FR |
7 |
25 |
418-7 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
5:1 |
.23hp@25rpm|.45hp@50rpm|.84hp@100rpm|2.40hp@350rpm|3.21hp@540rpm|4.55hp@1125rpm|5.49hp@1725rpm |
.18hp|.35hp|.69hp|2.07hp|2.84hp|4.15hp|5.10hp |
Type GR |
8 |
26 |
418-8 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
5:1 |
.23hp@25rpm|.45hp@50rpm|.84hp@100rpm|2.40hp@350rpm|3.21hp@540rpm|4.55hp@1125rpm|5.49hp@1725rpm |
.18hp|.35hp|.69hp|2.07hp|2.84hp|4.15hp|5.10hp |
Type HR |
9 |
27 |
418-9 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
5:1 |
.23hp@25rpm|.45hp@50rpm|.84hp@100rpm|2.40hp@350rpm|3.21hp@540rpm|4.55hp@1125rpm|5.49hp@1725rpm |
.18hp|.35hp|.69hp|2.07hp|2.84hp|4.15hp|5.10hp |
Type JR |
10 |
2 |
418-19 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
10:1 |
.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm |
.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hp |
Type AR |
11 |
3 |
418-20 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
10:1 |
.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm |
.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hp |
Type BR |
12 |
4 |
418-21 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
10:1 |
.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm |
.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hp |
Type CR |
13 |
5 |
418-22 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
10:1 |
.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm |
.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hp |
Type DR |
14 |
6 |
418-23 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
10:1 |
.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm |
.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hp |
Type ER |
15 |
7 |
418-24 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
10:1 |
.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm |
.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hp |
Type FR |
16 |
8 |
418-25 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
10:1 |
.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm |
.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hp |
Type GR |
17 |
9 |
418-26 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
10:1 |
.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm |
.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hp |
Type HR |
18 |
10 |
418-27 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
10:1 |
.17hp@25rpm|.31hp@50rpm|.58hp@100rpm|1.60hp@350rpm|2.10hp@540rpm|2.89hp@1125rpm|3.50hp@1725rpm |
.11hp|.21hp|.41hp|1.23hp|1.68hp|2.44hp|3.04hp |
Type JR |
19 |
11 |
418-37 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
20:1 |
.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm |
.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hp |
Type AR |
20 |
13 |
418-38 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
20:1 |
.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm |
.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hp |
Type BR |
21 |
14 |
418-39 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
20:1 |
.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm |
.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hp |
Type CR |
22 |
15 |
418-40 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
20:1 |
.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm |
.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hp |
Type DR |
23 |
16 |
418-41 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
20:1 |
.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm |
.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hp |
Type ER |
24 |
17 |
418-42 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
20:1 |
.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm |
.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hp |
Type FR |
25 |
18 |
418-43 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
20:1 |
.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm |
.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hp |
Type GR |
26 |
19 |
418-44 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
20:1 |
.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm |
.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hp |
Type HR |
27 |
20 |
418-45 |
Worm Gear Reducer Model 418 Rugged Cast Iron Housing |
20:1 |
.13hp@25rpm|.23hp@50rpm|.41hp@100rpm|1.05hp@350rpm|1.35hp@540rpm|1.79hp@1125rpm|2.09hp@1725rpm |
.06hp|.11hp|.22hp|.66hp|.90hp|1.30hp|1.60hp |
Type JR |