REF. 395 EJECTOR / CUSHION

Manufacturer RABOURDIN
Description REF. 395 EJECTOR / CUSHION D=16 mm
Manufacturer Part Number 395-16
E-Shop link https://eshop.rabourdin.fr/en/ejector-cushion/120-decolleur-polyurethane-.html
D mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mm
395-6REF. 395 EJECTOR / CUSHION D=6 mm6
395-10REF. 395 EJECTOR / CUSHION D=10 mm10
395-16REF. 395 EJECTOR / CUSHION D=16 mm16
395-24REF. 395 EJECTOR / CUSHION D=24 mm24
395-30REF. 395 EJECTOR / CUSHION D=30 mm30
395-32REF. 395 EJECTOR / CUSHION D=32 mm32
395-39,5REF. 395 EJECTOR / CUSHION D=39,5 mm39,5

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map