REF. 391 URETHANE SPRING

Manufacturer RABOURDIN
Description REF. 391 URETHANE SPRING D=80 H=100 mm
Manufacturer Part Number 391-80-100
E-Shop link https://eshop.rabourdin.fr/fr/ressort-polyurethane-rouge/118-ressort-elastomere-polyurethane-rouge.html
D mm 80
H mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
391-63-63REF. 391 URETHANE SPRING D=63 H=63 mm6363
391-63-80REF. 391 URETHANE SPRING D=63 H=80 mm6380
391-63-100REF. 391 URETHANE SPRING D=63 H=100 mm63100
391-63-125REF. 391 URETHANE SPRING D=63 H=125 mm63125
391-80-32REF. 391 URETHANE SPRING D=80 H=32 mm8032
391-80-40REF. 391 URETHANE SPRING D=80 H=40 mm8040
391-80-50REF. 391 URETHANE SPRING D=80 H=50 mm8050
391-80-63REF. 391 URETHANE SPRING D=80 H=63 mm8063
391-80-80REF. 391 URETHANE SPRING D=80 H=80 mm8080
391-80-100REF. 391 URETHANE SPRING D=80 H=100 mm80100

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map