REF. 391 URETHANE SPRING

Manufacturer RABOURDIN
Description REF. 391 URETHANE SPRING D=40 H=80 mm
Manufacturer Part Number 391-40-80
E-Shop link https://eshop.rabourdin.fr/fr/ressort-polyurethane-rouge/118-ressort-elastomere-polyurethane-rouge.html
D mm 40
H mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
391-40-80REF. 391 URETHANE SPRING D=40 H=80 mm4080
391-50-32REF. 391 URETHANE SPRING D=50 H=32 mm5032
391-50-40REF. 391 URETHANE SPRING D=50 H=40 mm5040
391-50-50REF. 391 URETHANE SPRING D=50 H=50 mm5050
391-50-63REF. 391 URETHANE SPRING D=50 H=63 mm5063
391-50-80REF. 391 URETHANE SPRING D=50 H=80 mm5080
391-50-100REF. 391 URETHANE SPRING D=50 H=100 mm50100
391-63-32REF. 391 URETHANE SPRING D=63 H=32 mm6332
391-63-40REF. 391 URETHANE SPRING D=63 H=40 mm6340
391-63-50REF. 391 URETHANE SPRING D=63 H=50 mm6350

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map