REF. 391 URETHANE SPRING

Manufacturer RABOURDIN
Description REF. 391 URETHANE SPRING D=40 H=32 mm
Manufacturer Part Number 391-40-32
E-Shop link https://eshop.rabourdin.fr/fr/ressort-polyurethane-rouge/118-ressort-elastomere-polyurethane-rouge.html
D mm 40
H mm 32
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
391-25-32REF. 391 URETHANE SPRING D=25 H=32 mm2532
391-25-40REF. 391 URETHANE SPRING D=25 H=40 mm2540
391-32-32REF. 391 URETHANE SPRING D=32 H=32 mm3232
391-32-40REF. 391 URETHANE SPRING D=32 H=40 mm3240
391-32-50REF. 391 URETHANE SPRING D=32 H=50 mm3250
391-32-63REF. 391 URETHANE SPRING D=32 H=63 mm3263
391-40-32REF. 391 URETHANE SPRING D=40 H=32 mm4032
391-40-40REF. 391 URETHANE SPRING D=40 H=40 mm4040
391-40-50REF. 391 URETHANE SPRING D=40 H=50 mm4050
391-40-63REF. 391 URETHANE SPRING D=40 H=63 mm4063

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map