REF. 391 URETHANE SPRING

Manufacturer RABOURDIN
Description REF. 391 URETHANE SPRING D=32 H=40 mm
Manufacturer Part Number 391-32-40
E-Shop link https://eshop.rabourdin.fr/fr/ressort-polyurethane-rouge/118-ressort-elastomere-polyurethane-rouge.html
D mm 32
H mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
391-16-12REF. 391 URETHANE SPRING D=16 H=12 mm1612
391-16-16REF. 391 URETHANE SPRING D=16 H=16 mm1616
391-16-20REF. 391 URETHANE SPRING D=16 H=20 mm1620
391-16-25REF. 391 URETHANE SPRING D=16 H=25 mm1625
391-20-16REF. 391 URETHANE SPRING D=20 H=16 mm2016
391-20-20REF. 391 URETHANE SPRING D=20 H=20 mm2020
391-20-25REF. 391 URETHANE SPRING D=20 H=25 mm2025
391-20-32REF. 391 URETHANE SPRING D=20 H=32 mm2032
391-25-20REF. 391 URETHANE SPRING D=25 H=20 mm2520
391-25-25REF. 391 URETHANE SPRING D=25 H=25 mm2525

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map