REF. 387 GUIDE BOLT

Manufacturer RABOURDIN
Description REF. 387 GUIDE BOLT D=8 L=12 mm
Manufacturer Part Number 387-8-12
E-Shop link https://eshop.rabourdin.fr/en/rectangular-wire-die-spring/115-axe-de-guidage.html
D mm 8
L mm 12
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
387-6-10REF. 387 GUIDE BOLT D=6 L=10 mm610
387-6-12REF. 387 GUIDE BOLT D=6 L=12 mm612
387-6-16REF. 387 GUIDE BOLT D=6 L=16 mm616
387-6-20REF. 387 GUIDE BOLT D=6 L=20 mm620
387-6-25REF. 387 GUIDE BOLT D=6 L=25 mm625
387-6-32REF. 387 GUIDE BOLT D=6 L=32 mm632
387-6-40REF. 387 GUIDE BOLT D=6 L=40 mm640
387-8-10REF. 387 GUIDE BOLT D=8 L=10 mm810
387-8-12REF. 387 GUIDE BOLT D=8 L=12 mm812
387-8-16REF. 387 GUIDE BOLT D=8 L=16 mm816

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map