REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=8 mm Modèle=4
Manufacturer Part Number 385-8-4
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 8
MODELE 4
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-8-1REF. 385 DISC SPRING DE=8 mm Modèle=181
385-8-2REF. 385 DISC SPRING DE=8 mm Modèle=282
385-8-3REF. 385 DISC SPRING DE=8 mm Modèle=383
385-8-4REF. 385 DISC SPRING DE=8 mm Modèle=484
385-10-1REF. 385 DISC SPRING DE=10 mm Modèle=1101
385-10-2REF. 385 DISC SPRING DE=10 mm Modèle=2102
385-10-3REF. 385 DISC SPRING DE=10 mm Modèle=3103
385-10-4REF. 385 DISC SPRING DE=10 mm Modèle=4104
385-10-5REF. 385 DISC SPRING DE=10 mm Modèle=5105
385-10-6REF. 385 DISC SPRING DE=10 mm Modèle=6106

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map