REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=71 mm Modèle=2
Manufacturer Part Number 385-71-2
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 71
MODELE 2
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-70-1REF. 385 DISC SPRING DE=70 mm Modèle=1701
385-70-2REF. 385 DISC SPRING DE=70 mm Modèle=2702
385-70-3REF. 385 DISC SPRING DE=70 mm Modèle=3703
385-70-4REF. 385 DISC SPRING DE=70 mm Modèle=4704
385-70-5REF. 385 DISC SPRING DE=70 mm Modèle=5705
385-70-6REF. 385 DISC SPRING DE=70 mm Modèle=6706
385-70-7REF. 385 DISC SPRING DE=70 mm Modèle=7707
385-71-1REF. 385 DISC SPRING DE=71 mm Modèle=1711
385-71-2REF. 385 DISC SPRING DE=71 mm Modèle=2712

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map