REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=60 mm Modèle=4
Manufacturer Part Number 385-60-4
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 60
MODELE 4
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-56-1REF. 385 DISC SPRING DE=56 mm Modèle=1561
385-56-2REF. 385 DISC SPRING DE=56 mm Modèle=2562
385-60-1REF. 385 DISC SPRING DE=60 mm Modèle=1601
385-60-2REF. 385 DISC SPRING DE=60 mm Modèle=2602
385-60-3REF. 385 DISC SPRING DE=60 mm Modèle=3603
385-60-4REF. 385 DISC SPRING DE=60 mm Modèle=4604
385-60-5REF. 385 DISC SPRING DE=60 mm Modèle=5605
385-60-6REF. 385 DISC SPRING DE=60 mm Modèle=6606
385-63-1REF. 385 DISC SPRING DE=63 mm Modèle=1631
385-63-2REF. 385 DISC SPRING DE=63 mm Modèle=2632

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map