REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=50 mm Modèle=6
Manufacturer Part Number 385-50-6
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 50
MODELE 6
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-45-2REF. 385 DISC SPRING DE=45 mm Modèle=2452
385-50-1REF. 385 DISC SPRING DE=50 mm Modèle=1501
385-50-2REF. 385 DISC SPRING DE=50 mm Modèle=2502
385-50-3REF. 385 DISC SPRING DE=50 mm Modèle=3503
385-50-4REF. 385 DISC SPRING DE=50 mm Modèle=4504
385-50-5REF. 385 DISC SPRING DE=50 mm Modèle=5505
385-50-6REF. 385 DISC SPRING DE=50 mm Modèle=6506
385-50-7REF. 385 DISC SPRING DE=50 mm Modèle=7507
385-50-8REF. 385 DISC SPRING DE=50 mm Modèle=8508
385-50-9REF. 385 DISC SPRING DE=50 mm Modèle=9509

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map