REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=40 mm Modèle=2
Manufacturer Part Number 385-40-2
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 40
MODELE 2
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-40-10REF. 385 DISC SPRING DE=40 mm Modèle=104010
385-40-2REF. 385 DISC SPRING DE=40 mm Modèle=2402
385-40-3REF. 385 DISC SPRING DE=40 mm Modèle=3403
385-40-4REF. 385 DISC SPRING DE=40 mm Modèle=4404
385-40-5REF. 385 DISC SPRING DE=40 mm Modèle=5405
385-40-6REF. 385 DISC SPRING DE=40 mm Modèle=6406
385-40-7REF. 385 DISC SPRING DE=40 mm Modèle=7407
385-40-8REF. 385 DISC SPRING DE=40 mm Modèle=8408
385-40-9REF. 385 DISC SPRING DE=40 mm Modèle=9409
385-45-1REF. 385 DISC SPRING DE=45 mm Modèle=1451

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map