REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=40 mm Modèle=1
Manufacturer Part Number 385-40-1
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 40
MODELE 1
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-34-1REF. 385 DISC SPRING DE=34 mm Modèle=1341
385-34-2REF. 385 DISC SPRING DE=34 mm Modèle=2342
385-34-3REF. 385 DISC SPRING DE=34 mm Modèle=3343
385-34-4REF. 385 DISC SPRING DE=34 mm Modèle=4344
385-34-5REF. 385 DISC SPRING DE=34 mm Modèle=5345
385-34-6REF. 385 DISC SPRING DE=34 mm Modèle=6346
385-34-7REF. 385 DISC SPRING DE=34 mm Modèle=7347
385-35,5-1REF. 385 DISC SPRING DE=35,5 mm Modèle=135,51
385-35,5-2REF. 385 DISC SPRING DE=35,5 mm Modèle=235,52
385-40-1REF. 385 DISC SPRING DE=40 mm Modèle=1401

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map