REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=28 mm Modèle=4
Manufacturer Part Number 385-28-4
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 28
MODELE 4
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-28-2REF. 385 DISC SPRING DE=28 mm Modèle=2282
385-28-3REF. 385 DISC SPRING DE=28 mm Modèle=3283
385-28-4REF. 385 DISC SPRING DE=28 mm Modèle=4284
385-28-5REF. 385 DISC SPRING DE=28 mm Modèle=5285
385-28-6REF. 385 DISC SPRING DE=28 mm Modèle=6286
385-28-7REF. 385 DISC SPRING DE=28 mm Modèle=7287
385-28-8REF. 385 DISC SPRING DE=28 mm Modèle=8288
385-28-9REF. 385 DISC SPRING DE=28 mm Modèle=9289
385-31,5-1REF. 385 DISC SPRING DE=31,5 mm Modèle=131,51
385-31,5-2REF. 385 DISC SPRING DE=31,5 mm Modèle=231,52

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map