REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=23 mm Modèle=6
Manufacturer Part Number 385-23-6
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 23
MODELE 6
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-22,5-2REF. 385 DISC SPRING DE=22,5 mm Modèle=222,52
385-23-1REF. 385 DISC SPRING DE=23 mm Modèle=1231
385-23-2REF. 385 DISC SPRING DE=23 mm Modèle=2232
385-23-3REF. 385 DISC SPRING DE=23 mm Modèle=3233
385-23-4REF. 385 DISC SPRING DE=23 mm Modèle=4234
385-23-5REF. 385 DISC SPRING DE=23 mm Modèle=5235
385-23-6REF. 385 DISC SPRING DE=23 mm Modèle=6236
385-25-1REF. 385 DISC SPRING DE=25 mm Modèle=1251
385-25-2REF. 385 DISC SPRING DE=25 mm Modèle=2252
385-28-1REF. 385 DISC SPRING DE=28 mm Modèle=1281

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map