REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=20 mm Modèle=7
Manufacturer Part Number 385-20-7
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 20
MODELE 7
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-18-9REF. 385 DISC SPRING DE=18 mm Modèle=9189
385-20-1REF. 385 DISC SPRING DE=20 mm Modèle=1201
385-20-2REF. 385 DISC SPRING DE=20 mm Modèle=2202
385-20-3REF. 385 DISC SPRING DE=20 mm Modèle=3203
385-20-4REF. 385 DISC SPRING DE=20 mm Modèle=4204
385-20-5REF. 385 DISC SPRING DE=20 mm Modèle=5205
385-20-6REF. 385 DISC SPRING DE=20 mm Modèle=6206
385-20-7REF. 385 DISC SPRING DE=20 mm Modèle=7207
385-20-8REF. 385 DISC SPRING DE=20 mm Modèle=8208
385-22,5-1REF. 385 DISC SPRING DE=22,5 mm Modèle=122,51

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map