REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=18 mm Modèle=6
Manufacturer Part Number 385-18-6
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 18
MODELE 6
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-16-1REF. 385 DISC SPRING DE=16 mm Modèle=1161
385-16-2REF. 385 DISC SPRING DE=16 mm Modèle=2162
385-18-1REF. 385 DISC SPRING DE=18 mm Modèle=1181
385-18-2REF. 385 DISC SPRING DE=18 mm Modèle=2182
385-18-3REF. 385 DISC SPRING DE=18 mm Modèle=3183
385-18-4REF. 385 DISC SPRING DE=18 mm Modèle=4184
385-18-5REF. 385 DISC SPRING DE=18 mm Modèle=5185
385-18-6REF. 385 DISC SPRING DE=18 mm Modèle=6186
385-18-7REF. 385 DISC SPRING DE=18 mm Modèle=7187
385-18-8REF. 385 DISC SPRING DE=18 mm Modèle=8188

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map