REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=15 mm Modèle=3
Manufacturer Part Number 385-15-3
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 15
MODELE 3
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-14-2REF. 385 DISC SPRING DE=14 mm Modèle=2142
385-15-1REF. 385 DISC SPRING DE=15 mm Modèle=1151
385-15-2REF. 385 DISC SPRING DE=15 mm Modèle=2152
385-15-3REF. 385 DISC SPRING DE=15 mm Modèle=3153
385-15-4REF. 385 DISC SPRING DE=15 mm Modèle=4154
385-15-5REF. 385 DISC SPRING DE=15 mm Modèle=5155
385-15-6REF. 385 DISC SPRING DE=15 mm Modèle=6156
385-15-7REF. 385 DISC SPRING DE=15 mm Modèle=7157
385-15-8REF. 385 DISC SPRING DE=15 mm Modèle=8158
385-15-9REF. 385 DISC SPRING DE=15 mm Modèle=9159

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map