REF. 385 DISC SPRING

Manufacturer RABOURDIN
Description REF. 385 DISC SPRING DE=12 mm Modèle=5
Manufacturer Part Number 385-12-5
E-Shop link https://eshop.rabourdin.fr/en/114-rondelle-ressort.html
DE mm 12
MODELE 5
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionDE mmMODELE
385-10-7REF. 385 DISC SPRING DE=10 mm Modèle=7107
385-12-1REF. 385 DISC SPRING DE=12 mm Modèle=1121
385-12-2REF. 385 DISC SPRING DE=12 mm Modèle=2122
385-12-3REF. 385 DISC SPRING DE=12 mm Modèle=3123
385-12-4REF. 385 DISC SPRING DE=12 mm Modèle=4124
385-12-5REF. 385 DISC SPRING DE=12 mm Modèle=5125
385-12-6REF. 385 DISC SPRING DE=12 mm Modèle=6126
385-12,5-1REF. 385 DISC SPRING DE=12,5 mm Modèle=112,51
385-12,5-2REF. 385 DISC SPRING DE=12,5 mm Modèle=212,52
385-14-1REF. 385 DISC SPRING DE=14 mm Modèle=1141

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map