REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD

Manufacturer RABOURDIN
Description REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=40 L=102 mm
Manufacturer Part Number 359-40-102
E-Shop link https://eshop.rabourdin.fr/en/hyper-load-bronze-colour/111-ressort-charge-hyper-forte-couleur-bronze.html
D mm 40
L mm 102
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
359-32-178REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=178 mm32178
359-32-203REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=203 mm32203
359-32-254REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=254 mm32254
359-32-305REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=305 mm32305
359-40-64REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=40 L=64 mm4064
359-40-76REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=40 L=76 mm4076
359-40-89REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=40 L=89 mm4089
359-40-102REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=40 L=102 mm40102
359-40-115REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=40 L=115 mm40115
359-40-127REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=40 L=127 mm40127

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map