REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD

Manufacturer RABOURDIN
Description REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=51 mm
Manufacturer Part Number 359-32-51
E-Shop link https://eshop.rabourdin.fr/en/hyper-load-bronze-colour/111-ressort-charge-hyper-forte-couleur-bronze.html
D mm 32
L mm 51
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
359-25-203REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=203 mm25203
359-25-305REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=305 mm25305
359-32-51REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=51 mm3251
359-32-64REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=64 mm3264
359-32-76REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=76 mm3276
359-32-89REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=89 mm3289
359-32-102REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=102 mm32102
359-32-115REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=115 mm32115
359-32-127REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=127 mm32127
359-32-152REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=152 mm32152

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map