REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD

Manufacturer RABOURDIN
Description REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=32 L=102 mm
Manufacturer Part Number 359-32-102
E-Shop link https://eshop.rabourdin.fr/en/hyper-load-bronze-colour/111-ressort-charge-hyper-forte-couleur-bronze.html
D mm 32
L mm 102
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
359-25-44REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=44 mm2544
359-25-51REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=51 mm2551
359-25-64REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=64 mm2564
359-25-76REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=76 mm2576
359-25-89REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=89 mm2589
359-25-102REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=102 mm25102
359-25-115REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=115 mm25115
359-25-127REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=127 mm25127
359-25-152REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=152 mm25152
359-25-178REF. 359 RECTANGULAR WIRE DIE SPRING BRONZE COLOUR HYPER LOAD D=25 L=178 mm25178

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map