REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=32 L=102 mm
Manufacturer Part Number 358-32-102
E-Shop link https://eshop.rabourdin.fr/en/extra-load-yellow-colour/110-ressort-charge-extra-forte-couleur-jaune.html
D mm 32
L mm 102
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
358-25-38REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=25 L=38 mm2538
358-25-44REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=25 L=44 mm2544
358-25-51REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=25 L=51 mm2551
358-25-64REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=25 L=64 mm2564
358-25-76REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=25 L=76 mm2576
358-25-89REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=25 L=89 mm2589
358-32-102REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=32 L=102 mm32102
358-32-115REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=32 L=115 mm32115
358-32-127REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=32 L=127 mm32127
358-32-152REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=32 L=152 mm32152

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map