REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=20 L=102 mm
Manufacturer Part Number 358-20-102
E-Shop link https://eshop.rabourdin.fr/en/extra-load-yellow-colour/110-ressort-charge-extra-forte-couleur-jaune.html
D mm 20
L mm 102
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
358-16-305REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=305 mm16305
358-16-32REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=32 mm1632
358-16-38REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=38 mm1638
358-16-44REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=44 mm1644
358-16-51REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=51 mm1651
358-16-64REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=64 mm1664
358-16-76REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=76 mm1676
358-16-89REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=89 mm1689
358-20-102REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=20 L=102 mm20102
358-20-115REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=20 L=115 mm20115

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map