REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=102 mm
Manufacturer Part Number 358-16-102
E-Shop link https://eshop.rabourdin.fr/en/extra-load-yellow-colour/110-ressort-charge-extra-forte-couleur-jaune.html
D mm 16
L mm 102
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
358-12,5-305REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=12,5 L=305 mm12,5305
358-12,5-32REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=12,5 L=32 mm12,532
358-12,5-38REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=12,5 L=38 mm12,538
358-12,5-44REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=12,5 L=44 mm12,544
358-12,5-51REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=12,5 L=51 mm12,551
358-12,5-64REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=12,5 L=64 mm12,564
358-12,5-76REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=12,5 L=76 mm12,576
358-12,5-89REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=12,5 L=89 mm12,589
358-16-102REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=102 mm16102
358-16-25REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=16 L=25 mm1625

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map