REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=10 L=51 mm
Manufacturer Part Number 358-10-51
E-Shop link https://eshop.rabourdin.fr/en/extra-load-yellow-colour/110-ressort-charge-extra-forte-couleur-jaune.html
D mm 10
L mm 51
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
358-10-25REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=10 L=25 mm1025
358-10-305REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=10 L=305 mm10305
358-10-32REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=10 L=32 mm1032
358-10-38REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=10 L=38 mm1038
358-10-44REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=10 L=44 mm1044
358-10-51REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=10 L=51 mm1051
358-10-64REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=10 L=64 mm1064
358-10-76REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=10 L=76 mm1076
358-12,5-102REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=12,5 L=102 mm12,5102
358-12,5-25REF. 358 RECTANGULAR WIRE DIE SPRING YELLOW COLOUR EXTRA LOAD D=12,5 L=25 mm12,525

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map