REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=40 L=178 mm
Manufacturer Part Number 357-40-178
E-Shop link https://eshop.rabourdin.fr/en/heavy-load-red-colour/109-ressort-charge-forte-couleur-rouge.html
D_mm 40
L_mm 178
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD_mmL_mm
357-32-64REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=64 mm3264
357-32-76REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=76 mm3276
357-32-89REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=89 mm3289
357-40-102REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=40 L=102 mm40102
357-40-115REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=40 L=115 mm40115
357-40-127REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=40 L=127 mm40127
357-40-139REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=40 L=139 mm40139
357-40-152REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=40 L=152 mm40152
357-40-178REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=40 L=178 mm40178
357-40-203REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=40 L=203 mm40203

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map