REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=305 mm
Manufacturer Part Number 357-32-305
E-Shop link https://eshop.rabourdin.fr/en/heavy-load-red-colour/109-ressort-charge-forte-couleur-rouge.html
D_mm 32
L_mm 305
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD_mmL_mm
357-32-127REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=127 mm32127
357-32-139REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=139 mm32139
357-32-152REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=152 mm32152
357-32-178REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=178 mm32178
357-32-203REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=203 mm32203
357-32-254REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=254 mm32254
357-32-305REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=305 mm32305
357-32-38REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=38 mm3238
357-32-44REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=44 mm3244
357-32-51REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=51 mm3251

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map