REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD

ISO 10243

Manufacturer RABOURDIN
Description REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=32 L=102 mm
Manufacturer Part Number 357-32-102
E-Shop link https://eshop.rabourdin.fr/en/heavy-load-red-colour/109-ressort-charge-forte-couleur-rouge.html
D_mm 32
L_mm 102
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD_mmL_mm
357-10-25REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=10 L=25 mm1025
357-10-305REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=10 L=305 mm10305
357-10-32REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=10 L=32 mm1032
357-10-38REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=10 L=38 mm1038
357-10-44REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=10 L=44 mm1044
357-10-51REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=10 L=51 mm1051
357-10-64REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=10 L=64 mm1064
357-10-76REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=10 L=76 mm1076
357-12,5-102REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=12,5 L=102 mm12,5102
357-12,5-25REF. 357 RECTANGULAR WIRE DIE SPRING RED COLOUR HEAVY LOAD D=12,5 L=25 mm12,525

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map